Download document () of 20

N506-01M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N506-01M
UPC
037332119438
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.0524 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
1M duplex MMF cable SC/SC 50/125 fiber
Connector Color
Beige
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/SC connectors
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Built-in headroom for future applications
Higher bandwidth optimized for gigabit and 10Gbps networks
Premium PVC 50/125 multimode patch cables
Attenuation loss meets or exceeds the latest industry standards
Backward compatible with 62.5 micron fiber
SideA Connector1
SC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
1M (3.3 ft)
Connector
SC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.