Download document () of 20

N456-000

Duplex Multimode Fiber Coupler (SC/ST)

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
N456-000
UPC
037332120298
Product Length/Depth
1.125 in
Product Height
0.362 in
Product Width
1.366 in
Product Weight
0.022 lb
Compliances
RoHS
Product Type
Coupler

Product specifications

Color
Light gray
Package Contents
Duplex SC to ST fiber optic coupler
System Requirements
Two cables with SC and ST fiber optic connectors
Product Highlights
Dual SC/ST coupler for mating disparate cables
Duplex adapter accepts two simplex connectors or one duplex connector
High precision mating structure with low insertion loss
SideA Connector1
SC DUPLEX (FEMALE)
SideB Connector1
ST DUPLEX (FEMALE)
Technology
Multimode
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature
-13° to 176°F (-25° to 80°C)
Number Of Fibers
2
Connector
ST duplex (female)
SC duplex (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.