Download document () of 20

N455-000

Duplex Multimode Fiber Coupler (LC/LC)

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
N455-000
UPC
037332115652
Product Length/Depth
0.5 in
Product Height
6 in
Product Width
3.55 in
Product Weight
0.013 lb
Compliances
RoHS
Product Type
Coupler

Product specifications

Color
Light gray
Package Contents
Duplex LC to LC fiber optic coupler
System Requirements
Two cables with LC fiber optic connectors
Product Highlights
High precision mating structure with low insertion loss
Duplex adapter accepts two simplex connectors or one duplex connector
Dual LC/LC coupler for extending existing cables
SideA Connector1
LC DUPLEX (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Number Of Fibers
2
Connector
LC duplex (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.