Download document () of 20

N455-000-S-PM

Duplex Singlemode Fiber Optic Coupler, (LC/LC)

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
N455-000-S-PM
UPC
037332173409
Product Length/Depth
0.5 in
Product Height
6 in
Product Width
3.55 in
Product Weight
0.001 lb
Compliances
RoHS
Product Type
Coupler

Product specifications

Color
Blue
Package Contents
Duplex LC to LC Singlemode fiber optic coupler
System Requirements
Two Singlemode fiber cables with LC type connectors
Product Highlights
Dual LC/LC coupler for extending existing Singlemode cables
Duplex adapter accepts two simplex connectors or one duplex connector
High precision mating structure with low insertion loss
SideA Connector1
LC DUPLEX (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Singlemode
Number Of Fibers
2
Connector
LC duplex (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.