Download document () of 20

N452-000

Duplex MMF / SMF Coupler (SC/SC)

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
N452-000
UPC
037332122032
Product Length/Depth
0.5 in
Product Height
6 in
Product Width
3.55 in
Product Weight
0.013 lb
Compliances
RoHS
Product Type
Coupler

Product specifications

Color
Light gray
Package Contents
Duplex SC to SC fiber optic coupler
System Requirements
Two cables with SC fiber optic connectors
Product Highlights
High precision mating structure with low insertion loss
Dual SC/SC coupler for extending existing Multimode or Singlemode cables
Duplex adapter accepts two simplex connectors or one duplex connector
SideA Connector1
SC DUPLEX (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Technology
Multimode
Number Of Fibers
2
Connector
SC duplex (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.