Download document () of 20

N392-45M-3X8-AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 45 m (147 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N392-45M-3X8-AP
UPC
037332205483
Product Length/Depth
10.24 in
Product Height
4.72 in
Product Width
10.24 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N392-45M-3X8-AP MTP/MPO Singlemode Slim Trunk Cable, Yellow, 45 m
Connector Color
Green
Black
Product Features
Push/Pull Tabs
Breakout
Trunk
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Push/pull tab connectors easily install/remove with one hand
Yellow color for easy singlemode identification
Angled APC connectors protect laser against destabilization
100% tested for low insertion loss and back reflection
Factory-terminated 8-fiber MTP/MPO connectors
SideA Connector1
8F MPO (FEMALE)
SideB Connector1
8F MPO (FEMALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.70 dB
Number Of Fibers
24
Fiber Cable Length
45M (147.6 ft)
Connector
8F MPO (female)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
APC
Optical Mode

OS2
Fiber Type
9/125

Export product specification