Download document () of 20

N390-03M-8LC-AP

MTP/MPO (APC) to 4xLC (UPC) Singlemode Breakout Patch Cable, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Yellow, 3 m (10 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N390-03M-8LC-AP
UPC
037332205599
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.16 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N390-03M-8LC-AP MTP/MPO to 8xLC Singlemode Breakout Patch Cable, Yellow, 3 m
Connector Color
Black
Green
Blue
Product Features
Push/Pull Tabs
Breakout
Cable Jacket Material
PVC
Network Speed
100 Gbps
40 Gbps
400 Gbps
Product Highlights
Slim space-saving uniboot design for easy cable management
Yellow color for quick singlemode identification
12-fiber MTP/MPO connectors with 12x density of SC connectors
Push/pull tab connectors install/remove with one hand
Angled APC connectors protect laser against destabilization
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
MPO ≤ 0.70 dB; LC ≤ 0.30 dB
Number Of Fibers
8
Fiber Cable Length
3M (9.8 ft)
Connector
12F MPO (female)
LC duplex (male)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
APC
UPC
Optical Mode

OS2
Fiber Type
9/125

Export product specification