Download document () of 20

N390-03M-12-AP

MTP/MPO (APC) Singlemode Patch Cable (F/F), 12 Fiber, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Push/Pull Tab, Yellow, 3 m (10 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N390-03M-12-AP
UPC
037332205377
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N390-03M-12-AP MTP/MPO Singlemode Patch Cable (F/F), Yellow, 3 m
Connector Color
Black
Green
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Push/pull tab connectors easily install/remove with one hand
12-fiber MTP/MPO connectors with 12x density of SC connectors
100% tested for low insertion loss and back reflection
Angled APC connectors protect laser against destabilization
Yellow color for easy singlemode identification
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.70 dB
Number Of Fibers
12
Fiber Cable Length
3M (9.8 ft)
Connector
12F MPO (female)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
APC
Optical Mode

OS2
Fiber Type
9/125

Export product specification