Download document () of 20

N390-01M-12-AP

MTP/MPO (APC) Singlemode Patch Cable (F/F), 12 Fiber, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Push/Pull Tab, Yellow, 1 m (3.3 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N390-01M-12-AP
UPC
037332205360
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Yellow
Package Contents
N390-01M-12-AP MTP/MPO Singlemode Patch Cable (F/F), Yellow, 1 m
Connector Color
Green
Black
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
Push/pull tab connectors easily install/remove with one hand
Yellow color for easy singlemode identification
12-fiber MTP/MPO connectors with 12x density of SC connectors
100% tested for low insertion loss and back reflection
Angled APC connectors protect laser against destabilization
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.70 dB
Number Of Fibers
12
Fiber Cable Length
1M (3.3 ft)
Connector
12F MPO (female)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
APC
Optical Mode

OS2
Fiber Type
9/125

Export product specification