Download document () of 20

N370-30M

Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 30 m (100 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N370-30M
UPC
037332157010
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.51 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Package Contents
N370-30M Duplex Singlemode 9/125 Fiber Patch Cable, 30 m
Connector Color
Blue
White
System Requirements
Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LC connectors
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
25 Gbps
40 Gbps
10 Gbps
100 Gbps
400 Gbps
Product Highlights
9/125 duplex (zipcord) fiber made from glass
Beveled edge on glass ends for easy plug insertion
Attenuation loss meets or exceeds latest industry standards
LC male connectors meet insertion loss standards
FDDI- and OFNR-rated
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
2
Fiber Cable Length
30M (98.4 ft)
Connector
LC duplex (male)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
UPC
Optical Mode

OS2
Fiber Type
9/125

Export product specification