Download document () of 20

N356-03M

Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 3M (10 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N356-03M
UPC
037332098047
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1018 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Package Contents
3-meter Duplex Single mode Fiber Patch Cable, SC/SC
Connector Color
Blue
System Requirements
Any fiber optic hardware or NIC card requiring singlemode duplex cable with SC/SC connectors
Cable Jacket Material
LSZH
Network Speed
10 Gbps
100 Gbps
40 Gbps
1 Gbps (Gigabit)
Product Highlights
Premium PVC 9/125 micron singlemode patch cables
Attenuation loss meets or exceeds the latest industry standards
Twice the bandwidth throughput of multimode cable
SideA Connector1
SC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
2
Fiber Cable Length
3M (9.8 ft)
Connector
SC duplex (male)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
UPC
Optical Mode

OS2
Fiber Type
9/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.