Download document () of 20

N320-03M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N320-03M
UPC
037332098061
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
3M Duplex MMF Cable LC/LC 62.5/125 Micron Fiber
Connector Color
Gray
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Duplex multimode fiber is most commonly used in LAN applications where links are typically 10 feet or less
Length: 3 meters Connectors: LC connector on each end
Fiber Optic Distributed Data Interface (FDDI) Rated
Manufactured from 62.5/125 duplex (Zipcord) fiber
Insertion loss testing performed on every connector (0.2dB typical)
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
3M (9.8 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.