Download document () of 20

N306-30M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N306-30M
UPC
037332135315
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
30 Meter (100ft) duplex MMF cable SC/SC 62.5/125 fiber
Connector Color
White
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/SC connectors
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Premium PVC 62.5/125µm multimode patch cables
Attenuation loss meets or exceeds the latest industry standards
SideA Connector1
SC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
30M (98.4 ft)
Connector
SC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.