Download document () of 20

N286I-1P25GSXD

Industrial Gigabit SFP Transceiver - 1000Base-SX, Multimode, LC Duplex, DDM, -40° to 85°C, 550 m (1,804 ft.)

  • Industrial-grade transceiver supports operating temperature range of -40° to 85°C
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Provides 1000Base-SX throughput up to 550 m via multimode fiber cabling
  • Supports bi-directional Gigabit Ethernet data transfer rates up to 1.25 Gbps
  • Ideal for harsh environments, including factories, oil and gas, mines and rail systems

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286I-1P25GSXD
UPC
037332268341
Product Length/Depth
2.64 in
Product Height
0.43 in
Product Width
0.55 in
Product Weight
0.035 lb
Compliances
RoHS
IEEE Certified
TAA Compliant
Global Catalog
N286I-1P25GSXD
Product Type
Multimode fiber transceiver

Product specifications

Type
Industrial Gigabit SFP Transceiver
Product Features
Industrial Grade
SideA Connector1
SFP (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
TRENDnet
Transmission Distance
Operating Temperature
  • -40 to 185 F (-40 to 85 C)
  • -40° to 185°F (-40° to 85°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps
Wavelength
850 nm
Connector
SFP (MALE)
LC duplex (female)

Export product specification