Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M
| Product Name | 
                                                Eaton Tripp Lite series multimode fiber transceiver
                                             | 
| Catalog Number | 
                                                N286-01GSX-MDLC
                                             | 
| UPC | 
                                                037332185488
                                             | 
| Product Length/Depth | 
                                                4.84 in
                                             | 
| Product Height | 
                                                0.87 in
                                             | 
| Product Width | 
                                                2.87 in
                                             | 
| Product Weight | 
                                                0.1 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Global Catalog | 
                                                N286-01GSX-MDLC
                                             | 
| Product Features | 
                                                Multi-Source Agreement (MSA) Compliant
                                             | 
| SideA Connector1 | 
                                                SFP (MALE)
                                             | 
| SideB Connector1 | 
                                                LC DUPLEX (FEMALE)
                                             | 
| Network Compatibility | 
                                                1 Gbps (Gigabit)
                                             | 
| Brand Compatibility | 
                                                Cisco
                                             | 
| Optical Port | 
                                                LC
                                             | 
| Transmission Distance | 
                                                550 m
                                             | 
| Operating Temperature | 
 | 
| Storage Temperature Range | 
                                                -40° to 185°F (-40° to 85°C)
                                             | 
| Data Transfer Rate | 
                                                1 Gbps
                                             | 
| Wavelength | 
                                                850 nm
                                             |