Download document () of 20

N272-006-WH

Cat8 25G/40G Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N272-006-WH
UPC
037332249753
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.31 lb
Compliances
REACH
RoHS
IEEE Certified
Certifications
UL Listed
cUL Listed
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
CM
Cable Jacket Color
White
Package Contents
N272-006-WH Cat8 25G/40G-Certified Snagless Shielded Ethernet Cable (RJ45 M/M), White, 6-ft. (1.83 m)
System Requirements
Cat8
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3bt
Connector type
Snagless
Product Features
Snagless Connector
TAA Compliant
Cable Jacket Material
PVC
Network Speed
40 Gbps
Product Highlights
Supports PoE to save you expense and effort of powering PoE devices individually
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
Certified Cat8 S/FTP patch cord rated for 40 Gbps networks—4x faster than Cat6a
Snagless RJ45 connectors prevent tabs from being damaged during installation
White PVC jacket allows fast, easy identification in a crowded rack or workstation
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat8
PoE
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
22 AWG
Cable Length
6 Foot
Outer Cable Diameter
8.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
1000 MHz
Maximum Bandwidth as Tested
1200 MHz
Cable Shielding
S/FTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
S/FTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Power Over Ethernet (Poe)
60W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.