Download document () of 20

N261-010-AQ

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 10 ft. (3.05 m)

  • 10-ft. (3.05 m) Augmented Cat6 (CAT6a) Unshielded (UTP) Snagless Patch Cable, Aqua
  • 10Gbps Over Copper
  • Each cable Fluke® Tested and Verified

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N261-010-AQ
UPC
037332187680
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.27 lb
Compliances
REACH
IEEE Certified
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
N261-010-AQ
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
FT4
Cable Jacket Color
Aqua
Package Contents
10-ft. (3.05 m) Cat6a Black Aqua Cable
System Requirements
Cat6a
IEEE Standards Supported
802.3at
802.3an
Connector type
Molded
Snagless
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
10 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
500 MHZ
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
9 - 14ft (2 - 4M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.