Download document () of 20

N236-006-WH

Pre-Configured Unshielded Cat6 6-Port Surface-Mount Box, 110 IDC, RJ45, White

  • Durable ABS UL 94V-0 flame-retardant housing designed to last
  • Recommended for use with 22–26 AWG Cat5e/6 cabling
  • Termination blocks color-coded for T568A/B wiring compatibility
  • Uses standard 110 IDC punchdown termination
  • 6 RJ45 jacks with gold-plated contacts for maximum conductivity

General specifications

Product Name
Eaton Tripp Lite series Cat6 box
Catalog Number
N236-006-WH
UPC
037332206961
Product Length/Depth
9 in
Product Height
1 in
Product Width
7 in
Product Weight
0.6 lb
Compliances
RoHS
TAA Compliant
Global Catalog
N236-006-WH
Product Type
Cat6 box

Product specifications

Color
White
Technology
Cat5/5e
Cat6
Number of Ports
6
Region
Global

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.