Download document () of 20

N222-01K-GY

Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA

  • Drastically reduce impedance and structural return loss compared to standard 100Mhz wire
  • Meets category 6 cabling standards
  • 4pr Solid Conductor - CMR PVC Jacket

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N222-01K-GY
UPC
037332117090
Product Length/Depth
13.78 in
Product Height
13.78 in
Product Width
14.17 in
Product Weight
28 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
N222-01K-GY
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Gray
Package Contents
1000-ft. Cat6 Gigabit Bulk Solid Gray PVC Cable
System Requirements
Cat6
For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
BARE WIRE
Cable Type
Bulk

Export product specification