Download document () of 20

N220-01K-WH

Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, White, 1000 ft. (304.8 m)

  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
  • Channel-tested to 250 MHz/1 Gbps communications
  • Less impedance and structural return loss than 100 MHz wire
  • CMR-rated PVC jacket
  • High-quality 24 AWG 4-pair stranded copper wire

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N220-01K-WH
UPC
037332196590
Product Length/Depth
13 in
Product Height
11.2 in
Product Width
13.4 in
Product Weight
21 lb
Compliances
IEEE Certified
TAA Compliant
RoHS
REACH
Global Catalog
N220-01K-WH
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
White
Package Contents
N220-01K-WH Cat6 Gigabit Bulk Stranded 24 AWG CMR PVC Cable, White, 1000 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
24 AWG
Cable Length
1000 Foot
Outer Cable Diameter
5.6 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
BARE WIRE
Cable Type
Bulk

Export product specification