Download document () of 20

N201P-010-BL

Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m)

  • Snagless
  • Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201P-010-BL
UPC
037332242471
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.39 lb
Compliances
REACH
RoHS
IEEE Certified
Certifications
cUL Listed
UL Listed
Global Catalog
N201P-010-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR-LP
Cable Jacket Color
Blue
Package Contents
N201P-010-BL Cat6 Snagless UTP Network Patch Cable (RJ45 M/M), Blue, 10-ft. (3.05 m)
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3bt
802.3an
Product Features
Snagless Connector
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Snagless RJ45 connectors prevent tabs from being damaged during installation
Cat6 UTP patch cord rated for high-speed 550 MHz/1 Gbps communications
Color-coded blue for fast, easy identification in a crowded rack or patch panel
Certified Type 4 PoE cable saves you expense and effort of powering PoE devices individually
Reduces impedance and structural return loss, compared to standard 100 MHz wire
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
Cable Length
10 Foot
Outer Cable Diameter
6.5 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
9 - 14ft (2 - 4M)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification