Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 15 ft. (4.57 m)
Snagless
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series preterminated patch cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                N201-S15-BL
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332230904
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.18 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                REACH  
                                        RoHS  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                cUL Listed  
                                        UL Listed  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                N201-S15-BL
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                5% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                CM
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Blue
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                N201-S15-BL Cat6 UTP Patch Cable RJ45 (M/M), 15-ft. (4.57 m), Blue
                                             
                                         | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                PoE  
                                        Cat6  | 
                                    
| IEEE Standards Supported | 
                                            
                                            
                                             
                                                802.3at  
                                        802.3ab 802.3af  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Snagless Connector
                                             
                                         | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Over 38% slimmer than standard Cat6 cables to increase airflow in full racks  
                                        Color-coded blue for fast, easy identification in a crowded rack or workstation Cat6 UTP patch cord rated for high-speed 1 Gbps communications Easy to route around corners and through crowded cable management panels Snagless RJ45 connectors prevent tabs from being damaged during installation  | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                RJ45 (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                RJ45 (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                RJ45 (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                PoE  
                                        Cat6  | 
                                    
| Operating Humidity | 
                                            
                                            
                                             
                                                5% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Conductor Gauge | 
                                            
                                            
                                             
                                                28 AWG
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                15 Foot
                                             
                                         | 
                                    
| Outer Cable Diameter | 
                                            
                                            
                                             
                                                3.8 mm
                                             
                                         | 
                                    
| Wire Size (AWG) - Max | 
                                            
                                            
                                             
                                                3.8
                                             
                                         | 
                                    
| Number Of Conductors | 
                                            
                                            
                                             
                                                4 Pair
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Bandwidth per TIA Standard | 
                                            
                                            
                                             
                                                250 MHz
                                             
                                         | 
                                    
| Maximum Bandwidth as Tested | 
                                            
                                            
                                             
                                                550 MHz
                                             
                                         | 
                                    
| Cable Sheath Material | 
                                            
                                            
                                             
                                                UTP
                                             
                                         | 
                                    
| Conductor Material | 
                                            
                                            
                                             
                                                Stranded Copper
                                             
                                         | 
                                    
| POE Type | 
                                            
                                            
                                             Type 1 PoE (15.4W, IEEE 802.3af) Type 2 PoE+ (30W, IEEE 802.3at)  | 
                                    
| Power Over Ethernet (Poe) | 
                                            
                                            
                                             
                                                15.4W (802.3af)  
                                        30W (802.3at)  | 
                                    
| Wiring Method | 
                                            
                                            
                                             
                                                EIA/TIA 568B
                                             
                                         |