Download document () of 20

N201-S03-BL

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m)

Snagless

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201-S03-BL
UPC
037332193056
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
N201-S03-BL
Product Type
Preterminated patch cable

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N201-S03-BL Cat6 Gigabit Snagless Slim UTP Patch Cable (RJ45 M/M), 3 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3at
802.3ab
802.3af
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Easy to route through cable management panels
Over 38% slimmer than standard Cat6 cables
Snagless RJ45 male connectors
High-quality 28 AWG copper wire
Rated for Cat6 Gigabit/1 Gbps communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
28 AWG
Cable Length
3 Foot
Outer Cable Diameter
3.8 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
550 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Wiring Method
EIA/TIA 568B
Cable Type
Slim

Export product specification