Download document () of 20

N200P-023BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft. (7.01 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N200P-023BL-IND
UPC
037332251978
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.72 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
N200P-023BL-IND
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR-LP
LP5
Cable Jacket Color
Blue
Package Contents
N200P-023BL-IND Industrial Cat6 UTP Patch Cable - RJ45 M/M, 23 ft. (7 m)
System Requirements
Cat6
PoE
Connector Plating
Gold
IEEE Standards Supported
802.3bt
Product Features
Industrial Grade
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
Supports 100W PoE (71W at device end) to save you expense of powering devices individually
UL CMR-LP certified to meet high-temperature safety standards in PoE applications
Protects Ethernet and digital signage applications in outdoor or harsh environments
Color-coded blue for fast, easy identification in a crowded rack or patch panel
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
Cable Length
23 Foot
Outer Cable Diameter
6.5 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68
Power Over Ethernet (Poe)
100W (802.3bt)
15.4W (802.3af)
30W (802.3at)
60W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.