Download document () of 20
To be discontinued

N200P-016BL-IND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 16 ft. (4.88 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N200P-016BL-IND
UPC
037332251961
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.54 lb
Compliances
RoHS
REACH
Global Catalog
N200P-016BL-IND
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
LP5
CMR-LP
Cable Jacket Color
Blue
Package Contents
N200P-016BL-IND Industrial Cat6 UTP Patch Cable - RJ45 M/M, 16 ft. (5 m)
System Requirements
Cat6
PoE
Connector Plating
Gold
IEEE Standards Supported
802.3bt
Product Features
Industrial Grade
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Color-coded blue for fast, easy identification in a crowded rack or patch panel
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
Supports 100W PoE (71W at device end) to save you expense of powering devices individually
UL CMR-LP certified to meet high-temperature safety standards in PoE applications
Protects Ethernet and digital signage applications in outdoor or harsh environments
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
PoE
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
Outer Cable Diameter
6.5 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Sheath Material
UTP
Conductor Material
Solid Copper
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68
Power Over Ethernet (Poe)
100W (802.3bt)
15.4W (802.3af)
30W (802.3at)
60W (802.3bt)
Wiring Method
EIA/TIA 568B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.