Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Molded
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series preterminated patch cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                N200-025-BL
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332194299
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                10 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                8 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.69 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                IEEE Certified  
                                        REACH RoHS  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Listed  
                                        cUL Listed  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                N200-025-BL
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                0% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                CM
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Blue
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                N200-025-BL Cat6 Gigabit Molded Patch Cable, Blue, 25-ft. (7.62 m)
                                             
                                         | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                PoE  
                                        Cat6  | 
                                    
| IEEE Standards Supported | 
                                            
                                            
                                             
                                                802.3at  
                                        802.3an  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Premium cabling for Cat5/5e/6 home/office network applications  
                                        24 AWG 4-pair solid UTP with PVC jacket Gold-plated copper contacts minimize data loss Rated for 550 MHz/1 Gbps communication Integral strain relief protects connectors from stress and cracking  | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                RJ45 (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                RJ45 (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                RJ45 (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Cat6  
                                        PoE  | 
                                    
| Operating Humidity | 
                                            
                                            
                                             
                                                0% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 104°F (-10° to 40°C)
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                0% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                5° to 122°F (-15° to 50°C)
                                             
                                         | 
                                    
| Conductor Gauge | 
                                            
                                            
                                             
                                                24 AWG
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                25 Foot
                                             
                                         | 
                                    
| Outer Cable Diameter | 
                                            
                                            
                                             
                                                6.0 mm
                                             
                                         | 
                                    
| Number Of Conductors | 
                                            
                                            
                                             
                                                4 Pair
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                14° to 104°F (-10° to 40°C)
                                             
                                         | 
                                    
| Bandwidth per TIA Standard | 
                                            
                                            
                                             
                                                250 MHz
                                             
                                         | 
                                    
| Maximum Bandwidth as Tested | 
                                            
                                            
                                             
                                                500 MHz
                                             
                                         | 
                                    
| Cable Sheath Material | 
                                            
                                            
                                             
                                                UTP
                                             
                                         | 
                                    
| Conductor Material | 
                                            
                                            
                                             
                                                Solid Copper
                                             
                                         | 
                                    
| POE Type | 
                                            
                                            
                                             Type 2 PoE+ (30W, IEEE 802.3at)  | 
                                    
| Power Over Ethernet (Poe) | 
                                            
                                            
                                             
                                                30W (802.3at)
                                             
                                         | 
                                    
| Wiring Method | 
                                            
                                            
                                             
                                                EIA/TIA 568B
                                             
                                         |