Download document () of 20

N200-005-BL

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft. (1.52 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N200-005-BL
UPC
037332194466
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.15 lb
Compliances
IEEE Certified
RoHS
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
N200-005-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N200-005-BL Cat6 Gigabit Molded Patch Cable, Blue, 5 ft.
System Requirements
PoE
Cat6
IEEE Standards Supported
802.3an
802.3at
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Rated for 550 MHz/1 Gbps communication
Integral strain relief protects connectors from stress and cracking
Gold-plated copper contacts minimize data loss
Premium cabling for Cat5/5e/6 home/office network applications
24 AWG 4-pair stranded UTP with PVC jacket
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
5 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification