Download document () of 20

N200-003-BL

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N200-003-BL
UPC
037332194442
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
RoHS
REACH
IEEE Certified
Certifications
cUL Listed
UL Listed
Global Catalog
N200-003-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N200-003-BL Cat6 Gigabit Molded Patch Cable, Blue, 3 ft.
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3at
802.3an
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Premium cabling for Cat5/5e/6 home/office network applications
24 AWG 4-pair stranded UTP with PVC jacket
Rated for 550 MHz/1 Gbps communication
Integral strain relief protects connectors from stress and cracking
Gold-plated copper contacts minimize data loss
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
3 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification