Download document () of 20
We make what matters work*

HCRK-INT

300W 230V Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 1-C13 Outlet

General specifications

Product Name
Eaton Tripp Lite series retrofit kit
Catalog Number
HCRK-INT
UPC
037332136619
Product Length/Depth
3.5 in
Product Height
11.5 in
Product Width
6 in
Product Weight
75.9 lb
Compliances
RoHS
Certifications
IEC 60601-1
UL 1778
CSA Std. C22.2
Global Catalog
HCRK-INT
Product Type
Accessory

Product specifications

Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Audible Alarm
Low Battery Alarm
EMI / RFI AC Noise Suppression
Yes
Continuous Output Capacity (Watts)
300
Cooling Method
fan
Cord Length Details
8-in IEC-320-C14
DC System Voltage (VDC)
12
Form Factor Supported
Retrofits most standard medical cart configurations
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Input Connection Type
IEC-320-C14
LED Indicators
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
Power Cord Jacket Type
SJT
Frequency Compatability
50 Hz
Network Monitoring Port
USB
Recommended Electrical Service
15A, 230V
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Voltage Compatibility (VDC)
12
Total Outlets
1
Material
Metal (Power Supply and Battery Module)
Output Receptacles
C13
Package Contents
90 amp-hour User-Replaceable Battery Module and cabling
Medical-Grade Mobile Power Supply
Remote User Interface (RUI) and cabling
Mounting Hardware Kit and owner's manual with warranty information
Input Nominal Voltage
230 VAC
Product Features
IEC-320-C14
Product Highlights
Adds reliable mobile AC power source to medical carts
Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
Simultaneously powers connected equipment while recharging batteries
Includes mobile power supply, 90 amp-hour user-replaceable battery module, PowerAlert software, remote user interface (RUI) and mounting hardware kit
Provides IEC 60601-1 compliance for connected mobile equipment
Nominal Output Voltage
230V
Form Factor
Retrofits most standard medical cart configurations
Network Monitoring Port
USB
Voltage Compatibility (VAC)
230 VAC

Export product specification

Need product support?

Support from Eaton