Download document () of 20
To be discontinued

EMS1250UL

1250W 12VDC PowerVerter Ambulance/EMS Inverter/Charger with 2 Hospital Grade Outlets

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
EMS1250UL
UPC
037332121677
Product Length/Depth
10.8 in
Product Height
12.5 in
Product Width
10.8 in
Product Weight
23.2 lb
Compliances
RoHS
Certifications
UL Listed
CSA Std. C22.2
Product Type
Power inverter and charger

Product specifications

Outlets
2 Hospital-Grade GFCI duplex outlets
Battery Charge
14A / 55A (selectable)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 145V
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
AC Suppression Joule Rating
760
Continuous Output Capacity (Watts)
1250
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Grounding
Yes, includes front panel grounding lug
Input Connection Type
DC INPUT: 175A Anderson DC connector. AC INPUT: NEMA 5-15P hospital-grade input plug
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Amperage Rating per watt
DC INPUT: Full continuous load - 127A at 12VDC. AC INPUT: 32 amps at 120VAC with full inverter and charger load (11 A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output lo
Outlet Details
2 Hospital-Grade GFCI duplex outlets
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Overload Protection
Includes 12A input breaker dedicated to the charging system and 12A output breaker for AC output loads
Peak Output Capacity (Watts)
2500
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 127A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). For automotive applications, professional hardwire
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with included External switch for wired remote control of APS unit APSRM4 ac
Voltage Compatibility (VDC)
12
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
Instruction manual with warranty information
EMS1250UL Inverter/Charger
Wired Remote Switch with full LED status indicators (model APSRM4)
2 Anderson DC connectors (1 on the unit and 1 included in the box)
Input Nominal Voltage
120 VAC
Product Features
DC INPUT: 175A Anderson DC connector. AC INPUT: NEMA 5-15P hospital-grade input plug
Expandable Runtime
Product Highlights
12V DC or 120VAC input; 120V AC output; 2 NEMA 5-15R hospital-grade outlets
Meets OSHA requirements
Tested to vehicular inverter standards UL458 (USA) and CSA-C22.2 No. 107.1-01 (Canada). Meets GSA Ambulance Specification KKK-A-1822
1250 watts continuous, 1875 watts OverPower™ and 2500 watts DoubleBoost™ inverter output
3 stage, 14/55 amp selectable wet/dry cell battery charger
Auto Transfer Switching option for battery backup / UPS operation - includes wired APSRM4 remote control switch
Hospital-grade AC plug and GFCI outlets; Anderson quick connect DC wiring terminals
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton