Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters
Modify Your Rolling TV/Monitor Cart for More Reliable Mobility from Room to Room
This heavy-duty caster set lets you roll your rolling TV/monitor cart from one room to another, so you can safely, quickly and conveniently deliver your message directly to your audience. The DMCCASTER includes four swiveling casters, made from durable steel and measuring four inches in diameter. Each caster is specially designed for smooth rolling of heavy loads, even through doorways and across carpeting. A wrench is included for removing the stock casters from your rolling cart and installing these upgrades.
| Product Name |
Eaton Tripp Lite series caster
|
| Catalog Number |
DMCCASTER
|
| UPC |
037332249159
|
| Product Length/Depth |
3.94 in
|
| Product Height |
5.31 in
|
| Product Width |
1.26 in
|
| Product Weight |
1.75 lb
|
| Compliances |
RoHS
|
| Global Catalog |
DMCCASTER
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Color |
Silver
|
| Material |
Steel
|
| Package contents |
Wrench
(4) Swivel casters, 4 in. Installation guide |
| Product Highlights |
4 heavy-duty casters roll smoothly across level floors and through doorways
Recommended for symmetrical ride across classrooms, offices, trade shows and lobbies Lock tight to keep the rolling cart securely in position while at rest Ideal for easy movement from carpet to tile, wood, concrete or almost any surface |