Download document () of 20
We make what matters work*

DCPU1

CPU / Computer Mount for Desks and Rails

  • Fits most CPUs from 4 to 6.25 in. wide
  • Open frame design allows easy access to CPU and cabling
  • Supports up to 40 lbs (18.1 kgs)
  • Wall-mounting hardware included

Ideal for Use at Home, School and the Office

This CPU mount securely helps you hide your computer out of the way and save valuable desk, table and floor space. The open frame allows you access to your CPU and its cabling for easy adjustments. Made from durable steel, the mount features a scratch-resistant black powder-coated finish that blends with your décor and stands up to frequent handling. It supports up to 40 lb.

General specifications

Product Name
Eaton Tripp Lite series CPU mount
Catalog Number
DCPU1
UPC
037332181671
Product Length/Depth
11.33 in
Product Height
4.29 in
Product Width
4.48 in
Product Weight
4.14 lb
Compliances
RoHS
CE Marked
REACH
RoHS3
Global Catalog
DCPU1
Product Type
CPU mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Gray
Maximum Weight Capacity
40 lb
Degrees of Motion
Fixed
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
(2) Drywall screws
Owner’s manual
Slotted bracket half
(2) Drywall anchors
(2) Washers
(2) Knobs
(12) Foam discs
Foam block
Punched bracket half
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.