Download document () of 20
We make what matters work*

CSHANDLEKIT

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations

  • Converts an AC or USB charging station into a mobile cart*
  • Includes reversible handle and power cord manager
  • Supports maximum load capacity of 350 lbs (158.8 kgs)
  • Includes 2 swivel/locking casters and 2 swivel-only casters
  • Comes with all necessary installation hardware*CS16USB charging stations excluded

General specifications

Product Name
Eaton Tripp Lite series mobile conversion kit
Catalog Number
CSHANDLEKIT
UPC
037332188939
Product Length/Depth
11.02 in
Product Height
4.6 in
Product Width
27.56 in
Product Weight
21.15 lb
Compliances
RoHS
Global Catalog
CSHANDLEKIT
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Color
Black
Package contents
(16) M6 screws
(16) M6 locking washers
Reversible handle
(2) Handle-mounting brackets
(2) Caster-mounting brackets
Owner's Manual
(4) Non-marking casters, 4 in.
Power cord manager
(12) M5 screws
(16) M6 flat washers
(12) M5 locking washers

Export product specification