 
		
	
    
        
        
        
        
        
    
    
    Eaton ePDU Cable, CABLE ASSY UNIV 560P6W 32A 10FT UL
| Product Name | 
                                                Eaton PDU cable
                                             | 
| Catalog Number | 
                                                CBL360-10
                                             | 
| UPC | 
                                                786689783891
                                             | 
| Product Height | 
                                                120 in
                                             | 
| Product Diameter | 
                                                4.49 in
                                             | 
| Product Weight | 
                                                6 lb
                                             | 
| Compliances | 
                                                Contact Manufacturer
                                             | 
| Certifications | 
                                                Contact Manufacturer
                                             | 
| Type | 
                                                ePDU Cable
                                             | 
| Input connection | 
                                                Universal
                                             |