Tripp Lite series 72V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower
| Product Name | 
                                                Eaton Tripp Lite series SmartOnline EBM
                                             | 
| Catalog Number | 
                                                BP72RT
                                             | 
| Product Length/Depth | 
                                                23.8 in
                                             | 
| Product Height | 
                                                3.4 in
                                             | 
| Product Width | 
                                                17.3 in
                                             | 
| Product Weight | 
                                                86.4 lb
                                             | 
| Compliances | 
                                                FCC Compliant  CE Marked | 
| Certifications | 
                                                cTUVus  UL 1778 | 
| Global Catalog | 
                                                BP72RT
                                             | 
| Battery replacement | 
                                                EBP-1616
                                             | 
| Battery type | 
                                                Valve Regulated Lead Acid (VRLA)
                                             | 
| Topology | 
                                                Online/Double-conversion
                                             | 
| Relative humidity | 
                                                0-96% non-condensing
                                             | 
| Temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Form factor | 
                                                Rackmount/Tower
                                             | 
| Rack size | 
                                                2U
                                             | 
| Rack mounting kit | 
                                                Yes
                                             | 
| Used with | 
                                                2023 redesign: SU2200RTXLCD2U, SU2200RTXLCDN, SU3000RTXLCD2U, SU3000RTXLCD2UN, SUINT2200LCD2U, SUINT3000LCD2U
                                             | 
| Package contents | 
 | 
| Standard factory warranty | 
 | 
| Extended service plans | 
 |