Download document () of 20

B321-4X1-HDVC

4-Port Presentation Adapter, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and 1080p VGA to HDMI, Built-In Cables

  • Built-in 8 ft. HDMI cable connects up to 4 source devices to a single 4K display
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
  • HDMI, DisplayPort and USB-C cables support true 4K resolutions @ 60 Hz (4:4:4)
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B321-4X1-HDVC
UPC
037332262691
Product Length/Depth
0.94 in
Product Height
4.25 in
Product Width
2.95 in
Product Weight
0.77 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Certifications
NOM
Global Catalog
B321-4X1-HDVC
Product Type
Video switch

Product specifications

Type
Switch
Relative Humidity
0-85% non-condensing
Color
Black
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
HDR Support
TAA Compliant
EDID Compatible
Color Depth
12-bit
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Port Selection
Pushbutton
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
USB A (MALE)
DB15 (MALE)
SideA Connector2
USB A (MALE)
SideB Connector2
DISPLAYPORT (MALE)
SideA Connector3
USB C (FEMALE)
SideB Connector3
HDMI (MALE)
DB15 (MALE)
Displayport Specification
1.2a
SideB Connector4
USB C (MALE)
Host Connector
USB C (MALE)
HDMI (MALE)
DISPLAYPORT (MALE)
VGA
Technology
VGA / SVGA
DisplayPort
HDMI
VGA/SVGA
Features
Flex Center
Max Supported Video Resolution
HDMI/DP/USB Type-C: 4096 x 2160 @ 60Hz; VGA: 1920 x 1080 @ 60Hz
LED Indicators
Green - Power, Orange - Activity
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Input x Output
4 x 1
Number of Ports
1
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.