Download document () of 20

B127-008-H

8-Port HDMI over Cat6 Splitter/Extender, Transmitter for Video/Audio, 4K 60 Hz, PoC, 125 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127-008-H
UPC
037332253781
Product Length/Depth
6.46 in
Product Height
2.17 in
Product Width
13.86 in
Product Weight
0.001 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Transmitter
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Input
Transmitter end only (included)
Material
Metal
Product Features
EDID Compatible
3D Video Supported
TAA Compliant
Built-In Equalizer
Yes
Consumer Electronics Control (CEC) Supported
Power Over Cable (PoC) Support
Rackmountable
Mounting Accessory Included
HDR Support
Multi-Resolution Support
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Requires B127-100-H, B127-200-H or B127-100-H-SR remote receiver
Transmitter's local port shows you the UHD image being displayed up to 125 ft. away
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Power Source
Transmitter end only (included)
Technology
POC
Cat5/5e
HDMI
Cat6
Features
Flex Center
AC Plug Type
CEE 7/16 Schuko
BS1363
NEMA 1-15P
AS/NZS 3112
AC Power Adapter Cord Length
4.5 ft
Number of Displays
8
Daisy-chainable or Cascadable
Yes
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Transmission Distance
3840 x 2160 (4K) @ 60 Hz, 4:4:4 HDR = 125 ft (40 m); 3840 x 2160 (4K) @ 30Hz = 150 ft. (45 m); 1080p @ 60Hz = 200 ft (60 m)
Mounting Details
Wallmount
LED Indicators
Tx: x1 Green (Power); x10 Orange (Local, 1-8 Output, Input); Tx RJ45 Port: x8 Green (Connected), x8 Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Ports
8
Transmitter - Number of Video Outputs
8
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.