NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA
| Product Name |
Eaton Tripp Lite series NetCommander rack console KVM switch
|
| Catalog Number |
B070-016-19
|
| UPC |
037332137883
|
| Product Length/Depth |
32.68 in
|
| Product Height |
6 in
|
| Product Width |
23.4 in
|
| Product Weight |
30.9 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Class A |
| Certifications |
UL 60950-1
CSA Std. C22.2 |
| Product Type |
Rack console KVM switch
|
| Voltage rating |
|
| Number of ports |
16
|
| Power supply |
Cat5e/6/6a Cables
|
| BTU Rating |
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
|
| LED Indicators |
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
|
| Material Of Construction |
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-40° to 158°F (-40° to 70°C)
|
| Daisy-Chainable Or Cascadable |
Cascadeable
|
| Input Current |
120V (1.4A) / 230V (0.8A)
|
| Operating Temperature |
32 to 104 F (0 to 40 C)
|
| Recommended Category Cable |
Cat5e/6/6a Cables
|
| Number Of Users |
1
|
| Console screen size |
19 in
|
| CPU |
256
|
| Input frequency |
50/60Hz
|
| Key type |
Yes
|
| LCD monitor (in) |
19
|
| Max number of ports |
256
|
| Color |
Black
|
| Autoscan |
Yes |
| Package Contents |
Serial firmware upgrade cable
CD with owner's manual Jumper cable to connect KVM console ports to integrated console ports B070-016-19 1U rackmount console KVM switch with 19” LCD C13 to 5-15P power cord Rackmount hardware |
| System Requirements |
User-supplied Cat 5e/6/6a cabling
Compatible with all major operating systems Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary. Power consumption: 120V, 60Hz, 30W B078-101-USB-1 (USB) Server Interface Unit is required for each connected computer/server |
| Product Features |
Cat5 KVM Switch
Console On-Screen Display (OSD) Rackmountable TAA Compliant Cascadeable |
| Product Highlights |
19” LCD screen supports video resolution up to 1366 x 768
Occupies just 1U of space in a rack-mountable drawer TAA compliant for GSA Schedule purchases Simplifies IT tasks with easy switching between all 16 ports Low-cost Cat5 cabling allows longer distances, reduces cable clutter |
| Packaging Type |
Box
|
| Port Selection |
Hotkey OSD |
| Power Input Receptacle |
IEC-320-C14
|
| Console Screen Aspect Ratio |
16:9
|
| Computer Keyboard And Mouse Interface |
USB
PS/2 |
| Computer Monitor Interface |
VGA
|
| SideA Connector1 |
HD15 (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
MINI DIN-6 (FEMALE) |
| SideA Connector2 |
MINI DIN-6 (FEMALE)
|
| SideA Connector3 |
RJ11 (FEMALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Voltage Compatibility (VAC) |
127 VAC
200 VAC 120 VAC 208 VAC 240 100 VAC 110 VAC 220 VAC 230 VAC |
| Pc/Server Connections |
PS/2
USB VGA |
| Technology |
Cat5/5e
PS/2 VGA / SVGA |
| Power Consumption Detail |
(Line Mode) 30W / (Standby Mode) 5W
|
| Autoscan Duration |
Variable
|
| Power Consumption |
30 W
|
| Max Supported Video Resolution |
1366 x 768 @ 60Hz
|
| TAA Compliance |
Yes
|
Support from Eaton