Download document () of 20

B070-008-19

NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA

General specifications

Product Name
Eaton Tripp Lite series NetCommander rack console KVM switch
Catalog Number
B070-008-19
UPC
037332154927
Product Length/Depth
32.83 in
Product Height
6.3 in
Product Width
23.43 in
Product Weight
30.88 lb
Compliances
REACH
CE Marked
FCC Class A
RoHS
Certifications
UL 60950-1
CSA Std. C22.2
Product Type
Rack console KVM switch

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of ports
8
Power supply
Cat5e/Cat6/Cat6a Cables
BTU Rating
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
Material Of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Relative Humidity
0-80% non-condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Daisy-Chainable Or Cascadable
Cascadeable
Input Current
120V (1.4A) / 230V (0.8A)
Operating Temperature
32 to 104 F (0 to 40 C)
Recommended Category Cable
Cat5e/Cat6/Cat6a Cables
Number Of Users
1
Console screen size
19 in
CPU
128
Input frequency
50/60Hz
Key type
Yes
LCD monitor (in)
19
Max number of ports
128
Color
Black
Autoscan

Yes
Package Contents
Jumper cable to connect KVM console ports to integrated console ports
Rackmount hardware
CD with owner's manual
C13 to 5-15P power cord
B070-008-19 1U rackmount console KVM switch with 19” LCD
Serial firmware upgrade cable
System Requirements
Compatible with all major operating systems
Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
Power consumption: 120V, 60Hz, 30W
User-supplied Cat 5e/6/6a cabling
B078-101-USB-1 (USB) Server Interface Unit is required for each connected computer/server
Product Features
Cat5 KVM Switch
Console
Rackmountable
On-Screen Display (OSD)
Cascadeable
TAA Compliant
Product Highlights
19” LCD screen supports video resolutions up to 1366 x 768
Low-cost Cat5 cabling allows longer distances, reduces cable clutter
TAA compliant for GSA Schedule purchases
Simplifies IT tasks with easy switching between all 8 ports
Occupies just 1U of space in a rack-mountable drawer
Expandable - Cascade a second level of KVM switches to control up to 128 servers from a single station using B072-008-1, B072-008-1A, B072-016-1 and/o
Packaging Type
Box
Port Selection


Hotkey
OSD
Power Input Receptacle
IEC-320-C14
Console Screen Aspect Ratio
16:9
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
VGA
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
MINI DIN-6 (FEMALE)
SideB Connector3
HD15 (FEMALE)
RJ11 (FEMALE)
Voltage Compatibility (VAC)
240
220 VAC
100 VAC
200 VAC
208 VAC
127 VAC
110 VAC
120 VAC
230 VAC
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
Cat5/5e
PS/2
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
Autoscan Duration
Variable
Power Consumption
30 W
Max Supported Video Resolution
1366 x 768 @60Hz
TAA Compliance
Yes

Export product specification

Need product support?

Support from Eaton