NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA
| Product Name |
Eaton Tripp Lite series NetDirector server interface unit
|
| Catalog Number |
B055-001-C
|
| UPC |
037332272355
|
| Product Length/Depth |
3.61 in
|
| Product Height |
0.84 in
|
| Product Width |
2.2 in
|
| Product Weight |
0.15 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
B055-001-C
|
| Product Type |
Accessory
|
| Type |
Server Interface Unit
|
| Accessory Class |
|
| Relative Humidity |
0-80% non-condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
PC (Plastic)
|
| Cable Jacket Color |
Black
|
| Product Features |
TAA Compliant
|
| Cable Jacket Material |
PVC
|
| Built-In Cable Length |
0.82 ft
|
| Cable Outer Diameter (OD) |
5.5 +/- 0.2 mm
|
| SideA Connector1 |
RJ45 (FEMALE)
|
| TAA Compliance |
Yes
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
32° to 122°F (0° to 50°C)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Accessory Type |
Server interface unit
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
Cat5/5e
VGA / SVGA USB |
| Supported Resolution |
1920 x 1200
|
Support from Eaton