Download document () of 20

B024-H4U16

16-Port 4K HDMI/USB KVM Switch - 4K 60 Hz Video/Audio, USB Peripheral Sharing, 1U Rack-Mount

General specifications

Product Name
Eaton Tripp Lite series rack console KVM switch
Catalog Number
B024-H4U16
UPC
037332269249
Product Length/Depth
1.73 in
Product Height
17.02 in
Product Width
8.44 in
Product Weight
7.8 lb
Compliances
RoHS
CE Marked
WEEE Directive
FCC Compliant
REACH
Certifications
NOM
Product Type
Rack console KVM switch

Product specifications

Number of ports
16
BTU Rating
88
LED Indicators
Orange x16 (Selected Port); Green x1 (Power); Green x16 (USB Link)
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
2.1 Channel Surround Sound
Computer/Server Ports
HDMI, USB, 3.5mm Audio Jack (Audio)
Daisy-Chainable Or Cascadable
Cascadable
Number Of Monitors
1
Number Of Usb Ports
2
Operating Temperature
  • 32° to 104°F (0° to 40°C)
  • 32° to 104°F (0° to 40°C)
Number Of Users
1
CPU
16
Daisy-chain port
No
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
256
Color
Black
Package Contents
(3) International power cords (North America, Europe, U.K.)
External power supply (Input: 100–240V, 50/60 Hz, 1.4A; Output: 12V 5A)
B024-H4U16 16-Port HDMI/USB KVM Switch, 1U
(4) Rubber feet
Firmware upgrade cable, 6 ft.
Quick Start Guide
Rack-mounting hardware
(2) 4K HDMI/USB KVM cable kits, 6 ft.
External power supply (Input: 100-240V, 50/60 Hz, 1.4A; Output: 12V 5A)
System Requirements
Windows, Mac, Linux, UNIX or Novell operating system
Computer with 4K HDMI port, USB-A port and (optional) 3.5 mm audio jack
Console with 4K HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
Product Features
Rackmountable
On-Screen Display (OSD)
TAA Compliant
Cascadable
USB Specification


USB 2.0 (up to 480 Mbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Cascade up to 2 levels to control as many as 256 computers from a single console
Supports true 4K resolutions up to 4096 x 2160 (@ 60 Hz) for crystal-clear video
Push buttons, hotkeys and on-screen display allow easy toggling between computers
Widely compatible KVM switch works with Windows, Mac and Linux operating systems
2-port USB 3.2 Gen 1 hub lets you share USB peripherals among connected computers
Packaging Type
Box
Port Selection



Hotkey
OSD
Pushbutton
HDCP Specification
2.2
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
USB A (FEMALE)
SideA Connector2
USB A (FEMALE)
SideB Connector2
USB B (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.5 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
240
208 VAC
125 VAC
220 VAC
200 VAC
100 VAC
230 VAC
110 VAC
120 VAC
127 VAC
Port Control
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD
Pc/Server Connections
HDMI
Technology
Stereo Audio
HDMI
USB 3.x
Power Consumption
9.77 W
Max Supported Video Resolution
HDMI: 4096 x 2160 @ 60Hz
USB Hub Ports
Yes

Export product specification

Need product support?

Support from Eaton