Download document () of 20

B013-HU-4K

HDMI HDBaseT KVM Console Extender over Cat6 - 2 USB Ports, IR, 4K 30 Hz (130 ft.), 1080p (230 ft.)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B013-HU-4K
UPC
037332241160
Product Length/Depth
7.4 in
Product Height
2 in
Product Width
7.8 in
Product Weight
1 lb
Compliances
WEEE Directive
FCC Compliant
CE Marked
REACH
EAC
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Uncompressed LPCM audio and compressed DTS-HD, dolby true HD
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
0-90% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Aluminium, Steel
Product Features
Consumer Electronics Control (CEC) Supported
EDID Compatible
IR Remote Extension Support
USB Extension Support
3D Video Supported
USB Specification
USB 2.0 (up to 480 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Delivers 4K picture quality at Ultra HD resolutions up to 3840 x 2160 @ 30 Hz
Plug-and-play operation with no software required for easy, immediate installation
IR pass-through feature allows you to control the source while standing in another room
Supports DTS-HD, Dolby TrueHD and uncompressed LPCM digital audio with no latency
Uses existing Cat5e/6 network infrastructure, saving you the expense of new cables
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Power Source
Transmitter and Receiver (included)
Technology
HDMI
IR
HDBaseT
AC Plug Type
BS1363
AS/NZS 3112
NEMA 1-15P
CEE 7/16 Schuko
AC Power Adapter Cord Length
3.9 ft
Number of Displays
1
ESD Protection
Level 3 (Contact/Air); Standard IEC 61000-4-2
Included Mounting Accessories
No
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Recommended Category Cable
Cat5/6 cables
Mounting Details
No
LED Indicators
Power LED (Red), Connection, HDMI Output, Mouse, Keyboard LED (Green)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/30
Extender Style
Box
Extension Method
HDBaseT
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.