Download document () of 20

AVRX750U

AVRX750U-PDH

  • 3 UPS battery supported outlets, 3 surge-only outlets
  • 750VA ultra-compact 230V line interactive UPS
  • Corrects brownouts and overvoltages from 159V to 282V
  • C14 inlet and 6 C13 outlets
  • USB port, TEL/DSL protection, Wall mountable

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
AVRX750U
UPC
037332123138
Product Length/Depth
14.5 in
Product Height
5.4 in
Product Width
9.8 in
Product Weight
14.3 lb
Compliances
FCC Class B
RoHS
CE Marked
SASO
Certifications
GoST-R
Global Catalog
AVRX750U
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Desktop
Rack size
0U
Package contents
  • AVRX750U UPS System
  • USB cable
  • Two C13 to C14 power cables
  • Instruction manual
Input nominal voltage
230V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
C13
Output nominal voltage
220V default(220/230/240V)
Electric current - max
  • 10A
  • 10
Battery replacement
RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
8.6 min
Relative humidity
0-95% non-condensing
Output Receptacles
C13
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
220V
230V
240V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2.4 min. (450W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Grounding Details
Yes
Included Output Power Cables
Includes 2 C13 to C14 output power cables
High Voltage Transfer to Battery Power
282
Low Voltage Transfer to Battery Power
159
Undervoltage Correction
Input voltages between 159 and 205 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • Audio/Video
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Combination switch controls on/off power status and self-test operation
Hot Swap PDU Options
PDUBHV10 (2U / 8 C13 outlets)
AC suppression joule rating
320
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.75
Output Capacity (Watts)
450
Primary UPS Depth (mm)
178
Primary UPS Height (mm)
102
Primary UPS Width (mm)
305
AC Suppression Response Time
Instantaneous
Audible Alarms
Audible alarm indicates power-failure and overload status
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
2 LEDs indicate power status and overload/check battery status
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
+8%, -21%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Storage Temperature
5° to 122°F (-15° to 50°C)
Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug.
Nominal Voltage Details
230V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
0.2
UPS Power Module Dimensions
4 x 12 x 7
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
6
Output Capacity (VA)
750
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14 inlet
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
UPS Output Receptacles
3 UPS outlets, 3 surge-only outlets
High Availability UPS Features
Surge/noise protection
Automatic voltage regulation (AVR)
Hot swappable batteries
Nominal Input Voltage Supported
230V AC

Export product specification

Need product support?

Support from Eaton