Download document () of 20

AVR900U

900VA 480W Line-Interactive UPS - 12 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets
  • 900VA ultra-compact 120V line interactive UPS
  • 6 UPS battery supported outlets, 6 surge-only outlets
  • Corrects brownouts and overvoltages from 83V to 147V
  • USB port, TEL/DSL protection, Wall mountable, 98% efficient
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • 12 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative
  • High >96% efficiency with low BTU ratings saves electricity and lowers your energy costs

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
AVR900U
UPC
037332211491
Product Length/Depth
12 in
Product Height
4.14 in
Product Width
7.48 in
Product Weight
14.7 lb
Compliances
FCC Class A
RoHS
Certifications
RETIE
UL 1778
NOM
CSA certified
Global Catalog
AVR900U
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Desktop
Rack size
0U
Package contents
  • AVR900U 900VA 480W 120V Line-Interactive UPS with 12 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery replacement
RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2.7 min. (480W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Grounding Details
Includes optional side-panel grounding lug
Input Circuit Breakers
10A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power off/on switch
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
PWM sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.9
Output Capacity (Watts)
480
Operating Elevation
Up to 3000m
Primary UPS Depth (mm)
305
Primary UPS Height (mm)
105
Primary UPS Width (mm)
190
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
2 Status LEDs; GREEN indicates power status and operating mode / RED indicates battery-low, overload, replace-battery and fault conditions
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 128 and 145 are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
4.14 x 7.48 x 12
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Total Outlets
12
Output Capacity (VA)
900
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
6 UPS outlets, 6 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Need product support?

Support from Eaton