Download document () of 20

AVR550U

550VA 300W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
AVR550U
UPC
037332211453
Product Length/Depth
14.7 in
Product Height
6 in
Product Width
9.3 in
Product Weight
13.11 lb
Compliances
RoHS
FCC Class A
CE Marked
REACH
FCC Compliant
Certifications
CSA certified
RETIE
UL 1778
NOM

Product specifications

Topology
Line-interactive
Form factor
Desktop
Package contents
  • AVR550U 550VA 300W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 6A
  • 6
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > If the original battery inside your AVR550U UPS has a rating of 12V 7AH, please order Tripp Lite RBC51 (quantity 1) replacement battery; If the original battery inside your AVR550U UPS has a rating of 12V 3.6AH, please order Tripp Lite RBC36H (quantity 1) replacement battery; If the original battery inside your AVR550U UPS has a rating of 12V 5AH, please contact Tripp Lite for assistance
Runtime at half load
9 min
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
Product Highlights
550VA ultra-compact 120V line interactive UPS
Corrects brownouts and overvoltages from 83V to 147V
USB port, TEL/DSL protection, Wall mountable, 98% efficient
NEMA 5-15P input plug and 8 NEMA 5-15R outlets

    4 battery supported outlets, 4 surge-only outlets
    Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
    Keeps AC power running during blackouts to allow time for file saves and safe shutdown
    8 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
    Home-friendly alarm remains silent in backup mode, sounding only when imperative
    High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
    PowerAlert Software
    For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
    Nominal Output Voltage
    110V
    115V
    120V
    Network Management Cards Details
    Network management not supported
    Phase (input)
    Single-phase
    Runtime at full load
    2 min. (300W)
    Communication interface
    USB (HID enabled)
    USB interface cable included
    Battery Access
    Battery access door
    Dc Voltage
    12
    Operating Temperature Range
    32° to 104°F (0° to 40°C)
    Communications Cable
    USB interface cable included
    Grounding Details
    Includes side-panel grounding lug
    Input Circuit Breakers
    7A
    High Voltage Transfer to Battery Power
    145
    Low Voltage Transfer to Battery Power
    89
    Undervoltage Correction
    Input voltages between 89 and 108 are boosted by 18%
    Network UPS Tools (NUT) Compatibility
    NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
    Application
    • Home/Office Desktop
    • Retail/Point of Sale
    • Hospitality
    Switch configuration
    Power off/on switch
    AC suppression joule rating
    316
    Housing material
    ABS
    Output AC waveform (AC mode)
    Pure sine wave
    Output AC waveform (battery mode)
    PWM sine wave
    Output Capacity (kVA)
    0.55
    Output Capacity (kW)
    0.3
    Output Capacity (VA)
    550
    Operating Elevation
    Up to 3000m
    Primary UPS Depth (mm)
    305
    Primary UPS Height (mm)
    110
    Primary UPS Width (mm)
    163
    AC Suppression Response Time
    Instantaneous
    Audible Alarms
    UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
    Battery Start Capability
    Cold-start operation supported
    Battery Replacement Description
    Replaceable internal batteries (see manual)
    LED Indicators
    2 Status LEDs; GREEN indicates power status and operating mode / RED indicates battery-low, overload, replace-battery and fault conditions (see manual)
    Output Voltage Regulation (Line Mode)
    120V (+6%/-12%)
    Output Voltage Regulation(Battery Mode)
    120V (±10%)
    Overvoltage Correction
    Input voltages between 128 and 145 are reduced by 15%
    Rechargeable Battery
    8 hours (10% to 90%)
    Recommended Electrical Service
    15A 120V
    Storage Temperature
    5° to 113°F (-15° to 45°C )
    Nominal Voltage Details
    120v nominal output in battery mode
    Voltage Regulation Description
    Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
    WatchDog Compatibility
    Supports Watchdog application, OS and hard-reboot restart options for remote applications
    Maximum Input Amps
    6
    UPS Input Cord Length (m)
    1.5
    UPS Power Module Dimensions
    4.33 x 6.4 x 12
    Power Mode Transfer Time
    6 milliseconds typical (10 milliseconds max)
    Connected Equipment Insurance
    $100,000 Ultimate Lifetime Insurance
    EMI AC Noise Suppression
    EMI / RFI AC Noise Suppression
    UPS Input Connection Type
    5-15P
    Green Energy-Saving Features
    Greater than 95% efficiency - GREEN UPS
    UPS Dataline Suppression
    1 line TEL/DSL or Ethernet
    UPS Output Receptacles
    4 UPS outlets, 4 surge-only outlets
    High Availability UPS Features
    Surge/noise protection
    Automatic voltage regulation (AVR)

    Export product specification

    Need product support?

    Support from Eaton