Download document () of 20

APSX3024SW

3000W APS X Series 24VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

General specifications

Product Name
Eaton Tripp Lite series power inverter and charger
Catalog Number
APSX3024SW
UPC
037332141071
Product Length/Depth
22.52 in
Product Height
20.08 in
Product Width
18.43 in
Product Weight
64.8 lb
Compliances
RoHS
Certifications
UL 1741
Product Type
Power inverter and charger

Product specifications

Battery Charge
Selectable 23 / 90A
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Brownout Correction
Brownouts are automatically boosted by 10% and 20%
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
High Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual).
Transfer Time (Line Power to Battery Mode)
Dip-switch selectable 20 millisecond (full cycle) / 10 millisecond (half-cycle) transfer times which are compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications
Low Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V).
Amperage Rating
28
Continuous Output Capacity (Watts)
3000
Cooling Method
Fan
DC System Voltage (VDC)
24
Frequency Compatibility Details
50 or 60 Hz (user-selectable)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Operating Temperature
32 to 104 F (0 to 40 C)
Output Capacity (Watts)
3000
Output Frequency Regulation
50/60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
Overvoltage Correction
Overvoltages are automatically reduced by 10%
Peak Output Capacity (Watts)
6000
Power Cord Jacket Type
SJT
Frequency Compatability
50/60 Hz
Recommended Electrical Service
DC INPUT: Requires 24VDC input source capable of delivering 145A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation).
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Voltage Regulation Description
Includes automatic voltage regulation to correct brownouts and overvoltages back to usable levels
Voltage Compatibility (VDC)
24
Total outlets
1
Material
Metal
Output Receptacles
Hardwire
Package Contents
Owner’s manual
APSX3024SW 3000W APS X Series 24V DC 230V AC Inverter/Charger
Input Nominal Voltage
230 VAC
Product Features
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Expandable Runtime
Pure Sine Wave Output
Product Highlights
Rugged steel housing resists moisture and impact
Delivers pure sine-wave 230V AC power from AC or DC source
Protects against blackouts, surges and EMI/RFI line noise
3000W continuous output power; 6000W peak power
Auto-transfer switching option for UPS operation
Nominal Output Voltage
230V
Voltage Compatibility (VAC)
230 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton