Download document () of 20

APS700HF

700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
APS700HF
UPC
037332126948
Product Length/Depth
8.5 in
Product Height
8.5 in
Product Width
14.5 in
Product Weight
4 lb
Compliances
RoHS
Product Type
Power inverter and charger

Product specifications

Special features
Important Note_x000D_ _x000D_ Position a 125A fuse link less than 18 in. from the battery in the positive line to protect against high-current draw that may occur during inverter failure.
Battery Charge
6A max, steps down to float level to maintain
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
AC Suppression Joule Rating
300
Continuous Output Capacity (Watts)
700
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
12
Form Factor Supported
Integrated mounting feet for easy installation
Front Panel LEDs
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
LED Indicators
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
Amperage Rating per watt
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
Output Capacity (Watts)
700
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Overload Protection
Includes 7A output breaker for AC output loads
Peak Output Capacity (Watts)
1400
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
Relative Humidity
0-95% non-condensing
Switches
3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
Voltage Compatibility (VDC)
12
Total outlets
1
Material
Aluminum
Output Receptacles
5-15R
Package Contents
Owner’s manual
APS700HF 700W PowerVerter APS 12V DC 120V AC Inverter/Charger
Input Nominal Voltage
120 VAC
Product Features
Expandable Runtime
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Product Highlights
Delivers clean 120V AC power from AC or DC power source
Protects against blackouts, surges and EMI/RFI line noise
Compact, lightweight aluminum housing weighs just 4 lb.
700W continuous output power; 1400W peak power
Auto-transfer switching option for UPS operation
Nominal Output Voltage
120V
Form Factor
Integrated mounting feet for easy installation
Voltage Compatibility (VAC)
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton