Download document () of 20

APS2424

2400W PowerVerter APS 24VDC 120V Inverter/Charger with Auto-Transfer Switching, Hardwired

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
APS2424
UPC
037332090256
Product Length/Depth
21.4 in
Product Height
12.9 in
Product Width
14.8 in
Product Weight
39 lb
Compliances
RoHS
Product Type
Power inverter and charger

Product specifications

Special features
Important Note_x000D_ _x000D_ Position a 300A fuse link less than 18 in. from the battery in the positive line to protect against high-current draw that may occur during inverter failure.
Battery Charge
14A / 55A (selectable)
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
AC Suppression Joule Rating
600
Continuous Output Capacity (Watts)
2400
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
24
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Amperage Rating per watt
DC INPUT: Full continuous load - 112A at 24VDC. AC INPUT: 44 amps at 120VAC with full inverter and charger load (24A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output load
Output Capacity (Watts)
2400
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Overload Protection
Includes 30A input breaker dedicated to the charging system and 20A output breaker for AC output loads
Peak Output Capacity (Watts)
4800
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 24VDC input source capable of delivering 112A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Voltage Compatibility (VDC)
24
Total outlets
1
Material
Polycarbonate
Output Receptacles
Hardwire
Package Contents
APS2424 2400W PowerVerter APS 24V DC 120V AC Inverter/Charger
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Expandable Runtime
Product Highlights
2400W continuous output power; 4800W peak power
Rugged polycarbonate housing resists moisture and impact
Auto-transfer switching option for UPS operation
Delivers clean 120V AC power from AC or DC power source
Protects against blackouts, surges and EMI/RFI line noise
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton