Eaton 9PX extended battery module (EBM), 3U, used with TAA-compliant 9PX6KUS
| Product Name |
Eaton 9PX extended battery module (EBM)
|
| Catalog Number |
9PXEBM180RTUS
|
| Product Length/Depth |
25.4 in
|
| Product Height |
5.1 in
|
| Product Width |
17.3 in
|
| Product Weight |
150 lb
|
| Warranty |
3 year limited
|
| Compliances |
TAA Compliant
|
| Certifications |
cULus Listed
NOM ENERGY STAR certified |
| Catalog Notes |
TAA compliant
|
| Global Catalog |
9PXEBM180RTUS
|
| Product Type |
Extended Battery Module (EBM)
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Sealed, lead-acid
|
| Input cord length |
1 ft
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Form factor |
Rack/tower
|
| Rack size |
3U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Used with |
TAA-compliant 9PX6KUS
|
| Standard factory warranty |
|
| Extended service plans |
|