Knowledge Search
Download document () of 20

9PX5KP1G2

Eaton 9PXG2 5000VA 5000W 120/208V Online Double-Conversion UPS - L6-30P Input, 6x 5-20R, 1x L6-30R, 1x L14-30R Outlets, Cybersecure Network Card, Maintenance Bypass, 6U Rack/Tower

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX5KP1G2
UPC
037332294272
Product Length/Depth
27 in
Product Height
10.2 in
Product Width
17.3 in
Product Weight
203 lb
Warranty
3 year limited
Compliances
CISPR22 Class A / FCC part 15 Class A
CE Marked
FCC Part 15
Certifications
cULus Listed
IEC 62040-2:2006 Cat C2
NOM
ENERGY STAR certified
Global Catalog
9PX5KP1G2

Battery

Battery management
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1805 (qty 1 per UPS)
Battery type
Sealed, lead-acid
Extended battery capability
Add up to 12 EBMs, part # 9PXEBM180RTG2

Electrical output

Receptacle
(6) 5-20R, (1) L6-30R, (1) L14-30R
Topology
Online/Double-conversion
Wattage
5000W
VA rating
5000 VA
Output waveform
True sine wave
Voltage
120/208V
Output power factor
1.0
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
L6-30P
Input cord length
6.5 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 655 BTU/hr, Battery: 935 BTU/hr, High Efficiency: 190 BTU/hr
Noise level
<43 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Form factor
Rack/tower
Rack size
6U
Rack mounting kit
Yes
Efficiency at max. load
96%
Package contents
  • 5000VA 5000W 9PX G2 Online Double-Conversion UPS
  • 9PXPPDM1G2 PowerPass distribution module
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Surge protection
Yes
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-6000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5 YEAR ON-SITE PLAN: WFLN75XX-6009UC
  • - On-site parts and labor coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next day response
  • - Next-day shipping
  • - Technical support

Export product specification